How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | V: | 1.94 in |
| F: | 2.88 | AK: | 8.5 |
| BF: | 0.53 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | BD: | 9 |
| T: | 1.125 | D: | 2.5 |
| AE2: | 0.31 | C: | 6.94 in |
| L: | 5.51 in | AG: | 6 |
| U: | 0.75 in | G: | 1.44 |
| B: | 6.12 | BE1: | 0.5 in |
| AD: | 5.18 | AE1: | 0.51 |
| L1: | 8.76 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.455 | Service Factor: | 1 |
| Input RPM: | 1,750 | Bore Code: | 18 |
| Output Diameter (in): | 1.125 in | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Model Code: | HM224 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Assembly: | HM-2 | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 2 | Ratio: | 80:1 |
| Output RPM: | 21.9 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2091 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Ratio Range: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 830 in/lbs |

