How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | F: | 2.88 |
| AJ: | 7.25 | I: | 3.77 in |
| U: | 0.75 in | AK: | 8.5 |
| BE1: | 0.5 in | BF: | 0.53 |
| G: | 1.44 | C: | 6.94 in |
| L1: | 8.76 in | AE1: | 0.51 |
| AD: | 5.18 | D: | 2.5 |
| AE2: | 0.31 | B: | 6.12 |
| L: | 5.51 in | AG: | 6 |
| Center Distance (in): | 2.375 in | T: | 1.125 |
| BD: | 9 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output RPM: | 21.9 |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Output Diameter (in): | 1.125 in | Output Shaft Direction: | 2 |
| Bore Code: | 18 | Thrust Rating - output shaft: | 2091 |
| Output Key: | 1/4 X 2.50 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 0.455 |
| Assembly: | HM-2 | Input RPM: | 1,750 |
| Model Code: | HM224 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

