How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.31 | AG: | 6 |
| T: | 1.125 | L: | 5.51 in |
| Center Distance (in): | 2.375 in | U: | 0.75 in |
| B: | 6.12 | I: | 3.77 in |
| BF: | 0.53 | C: | 6.94 in |
| AK: | 8.5 | G: | 1.44 |
| V: | 1.94 in | F: | 2.88 |
| AE1: | 0.51 | BD: | 9 |
| D: | 2.5 | AD: | 5.18 |
| L1: | 8.76 in | BE1: | 0.5 in |
| AJ: | 7.25 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Ratio: | 80:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Assembly: | HM-2 |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2091 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.375 | Motor Frame Size: | 210TC |
| Bore Code: | 18 | Input HP @ 1750 RPM: | 0.455 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 80:1 | Output Diameter (in): | 1.125 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 21.9 |
| Model Code: | HM224 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 830 in/lbs |

