How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.88 | G: | 1.44 |
| AE1: | 0.51 | AK: | 4.5 |
| BE: | 0.38 in | D: | 2.5 |
| AG: | 6 | V: | 1.94 in |
| BF: | 0.41 | U: | 0.75 in |
| BD: | 5.88 | C: | 6.94 in |
| I: | 3.77 in | B: | 6.12 |
| AE2: | 0.31 | AD: | 5.18 |
| LM: | 7.76 | T: | 1.125 |
| AJ: | 5.88 | L: | 5.51 in |
| Center Distance (in): | 2.375 in |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.125 in |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 80:1 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 0.455 | Thrust Rating - output shaft: | 2091 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Bore Code: | 18 |
| Assembly: | HM-2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM224 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 2.50 |
| Output RPM: | 21.9 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 830 in/lbs |

