How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.31 | B: | 6.12 |
| AJ: | 5.88 | BE: | 0.38 in |
| AG: | 6 | T: | 1.188 |
| LM: | 7.76 | AE1: | 0.51 |
| BD: | 5.88 | AD: | 5.18 |
| V: | 1.94 in | BF: | 0.41 |
| U: | 0.75 in | G: | 1.44 |
| F: | 2.88 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| AK: | 4.5 | C: | 6.94 in |
| D: | 2.5 |
Technical Specifications
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Model Code: | HM224 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Ratio: | 80:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output RPM: | 21.9 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.455 |
| Ratio Range: | 80:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 2 | Bore Code: | 19 |
| Thrust Rating - output shaft: | 2091 | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 830 in/lbs |

