How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | F: | 2.88 |
| G: | 1.44 | BF: | 0.41 |
| U: | 0.75 in | AD: | 5.18 |
| BD: | 5.88 | T: | 1.188 |
| V: | 1.94 in | AE1: | 0.51 |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| LM: | 7.76 | AK: | 4.5 |
| BE: | 0.38 in | AG: | 6 |
| L: | 5.51 in | AJ: | 5.88 |
| AE2: | 0.31 | C: | 6.94 in |
| D: | 2.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.455 | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 21.9 |
| Thrust Rating - output shaft: | 2091 | Assembly: | HM-2 |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Model Code: | HM224 | Bore Code: | 19 |
| Output Diameter (in): | 1.188 in | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 830 in/lbs |

