How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | C: | 6.94 in |
| AE1: | 0.51 | V: | 1.94 in |
| I: | 3.77 in | AD: | 5.18 |
| D: | 2.5 | AE2: | 0.31 |
| AJ: | 7.25 | AK: | 8.5 |
| BF: | 0.53 | T: | 1.188 |
| F: | 2.88 | BD: | 9 |
| L1: | 8.76 in | AG: | 6 |
| G: | 1.44 | U: | 0.75 in |
| Center Distance (in): | 2.375 in | BE1: | 0.5 in |
| L: | 5.51 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 80:1 |
| Output Diameter (in): | 1.188 in | Output RPM: | 21.9 |
| Gear Type: | Worm | Assembly: | HM-2 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Ratio Range: | 80:1 |
| Center Distance (in): | 2.375 | Model Code: | HM224 |
| Thrust Rating - output shaft: | 2091 | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 0.455 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 830 in/lbs |

