How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | T: | 1.188 |
| B: | 6.12 | G: | 1.44 |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| C: | 6.94 in | BE1: | 0.5 in |
| AE2: | 0.31 | AK: | 8.5 |
| I: | 3.77 in | U: | 0.75 in |
| BF: | 0.53 | BD: | 9 |
| L1: | 8.76 in | AD: | 5.18 |
| D: | 2.5 | F: | 2.88 |
| AE1: | 0.51 | AJ: | 7.25 |
| AG: | 6 |
Technical Specifications
| Assembly: | HM-2 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Output Shaft Direction: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.375 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.455 |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 80:1 |
| Thrust Rating - output shaft: | 2091 | Model Code: | HM224 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Bore Code: | 19 |
| Output Diameter (in): | 1.188 in | Output RPM: | 21.9 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

