How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | U: | 0.75 in |
| L: | 5.51 in | G: | 1.44 |
| AE1: | 0.51 | D: | 2.5 |
| B: | 6.12 | Center Distance (in): | 2.375 in |
| AG: | 6 | AE2: | 0.31 |
| BD: | 9 | AD: | 5.18 |
| BE1: | 0.5 in | V: | 1.94 in |
| AK: | 8.5 | BF: | 0.53 |
| I: | 3.77 in | L1: | 8.76 in |
| F: | 2.88 | C: | 6.94 in |
| T: | 1.188 |
Technical Specifications
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.455 |
| Assembly: | HM-2 | Gear Type: | Worm |
| Center Distance (in): | 2.375 | Ratio: | 80:1 |
| Motor Frame Size: | 210TC | Output RPM: | 21.9 |
| Model Code: | HM224 | Product Type: | Right Angle |
| Output Diameter (in): | 1.188 in | Output Key: | 1/4 X 2.50 |
| Bore Code: | 19 | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2091 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

