How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | U: | 0.75 in |
| F: | 2.88 | G: | 1.44 |
| T: | 1.188 | L: | 5.51 in |
| AD: | 5.18 | AK: | 4.5 |
| BE: | 0.38 in | C: | 6.94 in |
| AE2: | 0.31 | LM: | 7.76 |
| B: | 6.12 | I: | 3.77 in |
| AG: | 6 | V: | 1.94 in |
| BD: | 5.88 | AE1: | 0.51 |
| D: | 2.5 | AJ: | 5.88 |
| Center Distance (in): | 2.375 in |
Technical Specifications
| Model Code: | HM224 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Output RPM: | 21.9 | Bore Code: | 19 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.188 in |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Ratio: | 80:1 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.455 | Thrust Rating - output shaft: | 2091 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 80:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

