How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | T: | 1.188 |
| B: | 6.12 | C: | 6.94 in |
| D: | 2.5 | AG: | 6 |
| AE1: | 0.51 | U: | 0.75 in |
| V: | 1.94 in | BE: | 0.38 in |
| AD: | 5.18 | Center Distance (in): | 2.375 in |
| BF: | 0.41 | AE2: | 0.31 |
| AK: | 4.5 | BD: | 5.88 |
| F: | 2.88 | LM: | 7.76 |
| G: | 1.44 | I: | 3.77 in |
| AJ: | 5.88 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.455 |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Assembly: | HM-2 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 80:1 |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 2.375 | Output RPM: | 21.9 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2091 | Model Code: | HM224 |
| Bore Code: | 19 | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

