How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 5.18 | AE2: | 0.31 |
| C: | 6.94 in | G: | 1.44 |
| AG: | 6 | LM: | 7.76 |
| BD: | 5.88 | L: | 5.51 in |
| F: | 2.88 | BF: | 0.41 |
| AE1: | 0.51 | AK: | 4.5 |
| V: | 1.94 in | T: | 1.25 |
| B: | 6.12 | I: | 3.77 in |
| AJ: | 5.88 | D: | 2.5 |
| BE: | 0.38 in | Center Distance (in): | 2.375 in |
| U: | 0.75 in |
Technical Specifications
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Bore Code: | 20 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.250 in | Model Code: | HM224 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.455 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio: | 80:1 | Output Key: | 1/4 X 3.00 |
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.375 |
| Ratio Range: | 80:1 | Thrust Rating - output shaft: | 2091 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 830 in/lbs |

