How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.88 | AE1: | 0.51 |
| L1: | 8.76 in | L: | 5.51 in |
| I: | 3.77 in | BD: | 9 |
| D: | 2.5 | AJ: | 7.25 |
| AE2: | 0.31 | B: | 6.12 |
| AK: | 8.5 | G: | 1.44 |
| Center Distance (in): | 2.375 in | C: | 6.94 in |
| BF: | 0.53 | AD: | 5.18 |
| AG: | 6 | BE1: | 0.5 in |
| U: | 0.75 in | V: | 1.94 in |
| T: | 1.25 |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.375 |
| Ratio: | 80:1 | Assembly: | HM-2 |
| Shaft Seal Material: | Viton | Ratio Range: | 80:1 |
| Output Shaft Direction: | 2 | Output RPM: | 21.9 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 0.455 |
| Bore Code: | 20 | Model Code: | HM224 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.250 in |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Thrust Rating - output shaft: | 2091 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

