How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | AK: | 8.5 |
| AG: | 6 | C: | 6.94 in |
| I: | 3.77 in | G: | 1.44 |
| BD: | 9 | F: | 2.88 |
| U: | 0.75 in | AE1: | 0.51 |
| AD: | 5.18 | Center Distance (in): | 2.375 in |
| B: | 6.12 | AE2: | 0.31 |
| BE1: | 0.5 in | L: | 5.51 in |
| V: | 1.94 in | AJ: | 7.25 |
| L1: | 8.76 in | BF: | 0.53 |
| D: | 2.5 |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 0.455 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Assembly: | HM-2 | Service Factor: | 1 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2091 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Model Code: | HM224 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Ratio: | 80:1 | Output RPM: | 21.9 |
| Bore Code: | 20 | Center Distance (in): | 2.375 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.250 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 830 in/lbs |

