Grove Gear HM224-80-2-1.438-140TC-L1
Part #:HM224-80-2-1.438-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6 | AE1: | 0.51 |
| Center Distance (in): | 2.375 in | AE2: | 0.31 |
| F: | 2.88 | G: | 1.44 |
| D: | 2.5 | AJ: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
| BE: | 0.38 in | C: | 6.94 in |
| AD: | 5.18 | T: | 1.438 |
| L: | 5.51 in | B: | 6.12 |
| BD: | 5.88 | V: | 1.94 in |
| LM: | 7.76 | I: | 3.77 in |
| U: | 0.75 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio: | 80:1 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Ratio Range: | 80:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Assembly: | HM-2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2091 | Input HP @ 1750 RPM: | 0.455 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Model Code: | HM224 |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.375 | Output RPM: | 21.9 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

