Grove Gear HM224-80-2-1.438-140TC-L2
Part #:HM224-80-2-1.438-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | D: | 2.5 |
| U: | 0.75 in | BF: | 0.41 |
| AD: | 5.18 | G: | 1.44 |
| BD: | 5.88 | L: | 5.51 in |
| LM: | 7.76 | C: | 6.94 in |
| AE2: | 0.31 | Center Distance (in): | 2.375 in |
| AJ: | 5.88 | T: | 1.438 |
| AK: | 4.5 | AG: | 6 |
| AE1: | 0.51 | I: | 3.77 in |
| F: | 2.88 | B: | 6.12 |
| BE: | 0.38 in |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 21.9 |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Bore Code: | 23 |
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 0.455 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-2 |
| Output Diameter (in): | 1.438 in | Thrust Rating - output shaft: | 2091 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Model Code: | HM224 | Output Key: | 3/8 X 3.00 |
| Ratio: | 80:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 830 in/lbs |

