Grove Gear HM224-80-2-1.438-140TC-L3
Part #:HM224-80-2-1.438-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | BF: | 0.41 |
| AK: | 4.5 | F: | 2.88 |
| BE: | 0.38 in | LM: | 7.76 |
| AJ: | 5.88 | AE1: | 0.51 |
| AD: | 5.18 | BD: | 5.88 |
| D: | 2.5 | AE2: | 0.31 |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| T: | 1.438 | V: | 1.94 in |
| B: | 6.12 | G: | 1.44 |
| AG: | 6 | C: | 6.94 in |
| U: | 0.75 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 140TC | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Bore Code: | 23 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 21.9 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2091 |
| Assembly: | HM-2 | Input Style: | Flexible Coupling Input |
| Ratio: | 80:1 | Service Factor: | 1 |
| Model Code: | HM224 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 0.455 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 830 in/lbs |

