Grove Gear HM224-80-2-1.438-180TC-L4
Part #:HM224-80-2-1.438-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | I: | 3.77 in |
| L1: | 8.76 in | T: | 1.438 |
| BD: | 9 | B: | 6.12 |
| L: | 5.51 in | D: | 2.5 |
| AG: | 6 | Center Distance (in): | 2.375 in |
| AE2: | 0.31 | U: | 0.75 in |
| G: | 1.44 | V: | 1.94 in |
| AD: | 5.18 | C: | 6.94 in |
| BF: | 0.53 | F: | 2.88 |
| AE1: | 0.51 | AJ: | 7.25 |
| AK: | 8.5 |
Technical Specifications
| Ratio: | 80:1 | Thrust Rating - output shaft: | 2091 |
| Center Distance (in): | 2.375 | Output RPM: | 21.9 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Assembly: | HM-2 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Input Diameter (in): | 0.75 in | Bore Code: | 23 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 0.455 |
| Housing Material: | Cast Iron | Model Code: | HM224 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

