How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.51 | AE2: | 0.31 |
| L1: | 8.76 in | F: | 2.88 |
| AK: | 8.5 | I: | 3.77 in |
| U: | 0.75 in | B: | 6.12 |
| BF: | 0.53 | BE1: | 0.5 in |
| T: | 1.438 | L: | 5.51 in |
| BD: | 9 | AD: | 5.18 |
| D: | 2.5 | C: | 6.94 in |
| AG: | 6 | G: | 1.44 |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| AJ: | 7.25 |
Technical Specifications
| Output RPM: | 21.9 | Model Code: | HM224 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Bore Code: | 23 | Assembly: | HM-2 |
| Ratio: | 80:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.455 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Thrust Rating - output shaft: | 2091 | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 830 in/lbs |

