Grove Gear HM224-80-2-1.438-56C-L3
Part #:HM224-80-2-1.438-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | I: | 3.77 in |
| L: | 5.51 in | AE2: | 0.31 |
| U: | 0.75 in | AD: | 5.18 |
| BE: | 0.38 in | Center Distance (in): | 2.375 in |
| AJ: | 5.88 | B: | 6.12 |
| D: | 2.5 | C: | 6.94 in |
| AE1: | 0.51 | AK: | 4.5 |
| T: | 1.438 | BD: | 5.88 |
| G: | 1.44 | LM: | 7.76 |
| AG: | 6 | F: | 2.88 |
| V: | 1.94 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.455 | Thrust Rating - output shaft: | 2091 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM224 |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Ratio Range: | 80:1 | Output Diameter (in): | 1.438 in |
| Output RPM: | 21.9 | Reducer: | Worm - Right Angle |
| Ratio: | 80:1 | Bore Code: | 23 |
| Assembly: | HM-2 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 830 in/lbs |

