How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | B: | 7.38 |
| AD: | 6.01 | AE2: | 0.39 |
| V: | 1.94 in | G: | 1.69 |
| T: | 1 | I: | 4.34 in |
| L: | 6.07 in | BD: | 5.88 |
| Center Distance (in): | 2.625 in | C: | 8 in |
| AJ: | 5.88 | D: | 2.94 |
| F: | 3.38 | BE: | 0.38 in |
| U: | 0.75 in | BF: | 0.41 |
| AG: | 7 | LM: | 8.32 |
| AK: | 4.5 |
Technical Specifications
| Ratio: | 10:1 | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Output Key: | 1/4 X 2.50 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output RPM: | 175 | Thrust Rating - output shaft: | 1762 |
| Bore Code: | 16 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Model Code: | HM226 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.000 in | Input RPM: | 1,750 |
| Assembly: | HM-1 | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 3.903 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

