How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | LM: | 8.32 |
| AE2: | 0.39 | AD: | 6.01 |
| L: | 6.07 in | BD: | 5.88 |
| G: | 1.69 | D: | 2.94 |
| T: | 1 | BE: | 0.38 in |
| B: | 7.38 | AJ: | 5.88 |
| BF: | 0.41 | Center Distance (in): | 2.625 in |
| AK: | 4.5 | F: | 3.38 |
| C: | 8 in | V: | 1.94 in |
| U: | 0.75 in | AE1: | 0.6 |
| AG: | 7 |
Technical Specifications
| Ratio Range: | 10:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1762 | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 140TC | Center Distance (in): | 2.625 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Bore Code: | 16 | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Model Code: | HM226 |
| Input HP @ 1750 RPM: | 3.903 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Ratio: | 10:1 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.000 in | Assembly: | HM-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

