Grove Gear HM226-10-1-1.000-180TC-L1
Part #:HM226-10-1-1.000-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.39 | V: | 1.94 in |
| AD: | 6.01 | G: | 1.69 |
| AE1: | 0.6 | T: | 1 |
| AG: | 7 | B: | 7.38 |
| AJ: | 7.25 | C: | 8 in |
| U: | 0.75 in | I: | 4.34 in |
| BF: | 0.53 | L: | 6.07 in |
| BD: | 9 | F: | 3.38 |
| L1: | 9.32 in | D: | 2.94 |
| AK: | 8.5 | BE1: | 0.5 in |
| Center Distance (in): | 2.625 in |
Technical Specifications
| Output RPM: | 175 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 3.903 | Bore Code: | 16 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Assembly: | HM-1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1762 |
| Service Factor: | 1 | Model Code: | HM226 |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.000 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

