Grove Gear HM226-10-1-1.000-180TC-L3
Part #:HM226-10-1-1.000-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.69 | V: | 1.94 in |
| F: | 3.38 | AK: | 8.5 |
| AD: | 6.01 | T: | 1 |
| BE1: | 0.5 in | Center Distance (in): | 2.625 in |
| BF: | 0.53 | AE2: | 0.39 |
| AJ: | 7.25 | BD: | 9 |
| D: | 2.94 | L1: | 9.32 in |
| AE1: | 0.6 | C: | 8 in |
| B: | 7.38 | AG: | 7 |
| U: | 0.75 in | I: | 4.34 in |
| L: | 6.07 in |
Technical Specifications
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1762 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.903 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Ratio Range: | 10:1 |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Ratio: | 10:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Bore Code: | 16 | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output RPM: | 175 |
| Output Diameter (in): | 1.000 in | Output Shaft Assembly Code: | 1 |
| Assembly: | HM-1 | Model Code: | HM226 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

