How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | B: | 7.38 |
| AE2: | 0.39 | T: | 1 |
| L1: | 9.32 in | I: | 4.34 in |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| BE1: | 0.5 in | D: | 2.94 |
| U: | 0.75 in | AK: | 8.5 |
| AG: | 7 | L: | 6.07 in |
| BF: | 0.53 | F: | 3.38 |
| AD: | 6.01 | G: | 1.69 |
| BD: | 9 | AJ: | 7.25 |
| C: | 8 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Input Diameter (in): | 0.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 175 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 210TC | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.903 |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 1 |
| Model Code: | HM226 | Product Type: | Right Angle |
| Ratio: | 10:1 | Thrust Rating - output shaft: | 1762 |
| No. of Gear Reductions: | Single | Bore Code: | 16 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.000 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

