How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.39 | T: | 1 |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| BE: | 0.38 in | V: | 1.94 in |
| AJ: | 5.88 | G: | 1.69 |
| AE1: | 0.6 | B: | 7.38 |
| L: | 6.07 in | AG: | 7 |
| BD: | 5.88 | I: | 4.34 in |
| U: | 0.75 in | F: | 3.38 |
| C: | 8 in | LM: | 8.32 |
| AD: | 6.01 | BF: | 0.41 |
| AK: | 4.5 |
Technical Specifications
| Output RPM: | 175 | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.625 | Output Diameter (in): | 1.000 in |
| Model Code: | HM226 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 10:1 |
| Bore Code: | 16 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 1762 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.903 | Output Shaft Assembly Code: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Assembly: | HM-1 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

