How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.39 | F: | 3.38 |
| L: | 6.07 in | B: | 7.38 |
| BD: | 5.88 | AK: | 4.5 |
| AJ: | 5.88 | BF: | 0.41 |
| BE: | 0.38 in | T: | 1 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| V: | 1.94 in | AE1: | 0.6 |
| AG: | 7 | U: | 0.75 in |
| C: | 8 in | AD: | 6.01 |
| I: | 4.34 in | LM: | 8.32 |
| G: | 1.69 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Assembly: | HM-1 |
| Model Code: | HM226 | Output Diameter (in): | 1.000 in |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Thrust Rating - output shaft: | 1762 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Ratio: | 10:1 |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 10:1 | Bore Code: | 16 |
| Input HP @ 1750 RPM: | 3.903 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

