How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | V: | 1.94 in |
| LM: | 8.32 | L: | 6.07 in |
| BD: | 5.88 | AE2: | 0.39 |
| AK: | 4.5 | B: | 7.38 |
| C: | 8 in | AD: | 6.01 |
| AJ: | 5.88 | I: | 4.34 in |
| U: | 0.75 in | D: | 2.94 |
| AG: | 7 | BF: | 0.41 |
| AE1: | 0.6 | Center Distance (in): | 2.625 in |
| G: | 1.69 | BE: | 0.38 in |
| T: | 1.125 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.903 | Ratio: | 10:1 |
| Thrust Rating - output shaft: | 1762 | Output RPM: | 175 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Model Code: | HM226 | Output Diameter (in): | 1.125 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Assembly: | HM-1 | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Bore Code: | 18 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

