How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | I: | 4.34 in |
| AK: | 8.5 | AE1: | 0.6 |
| BF: | 0.53 | AD: | 6.01 |
| AE2: | 0.39 | AJ: | 7.25 |
| L1: | 9.32 in | G: | 1.69 |
| D: | 2.94 | V: | 1.94 in |
| BE1: | 0.5 in | B: | 7.38 |
| U: | 0.75 in | BD: | 9 |
| AG: | 7 | C: | 8 in |
| F: | 3.38 | T: | 1.125 |
| Center Distance (in): | 2.625 in |
Technical Specifications
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.125 in |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.75 in |
| Bore Code: | 18 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.625 | Input HP @ 1750 RPM: | 3.903 |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 1762 | Model Code: | HM226 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Assembly: | HM-1 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

