How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | BE: | 0.38 in |
| C: | 8 in | D: | 2.94 |
| G: | 1.69 | AD: | 6.01 |
| AE1: | 0.6 | V: | 1.94 in |
| AG: | 7 | BF: | 0.41 |
| U: | 0.75 in | AK: | 4.5 |
| I: | 4.34 in | AE2: | 0.39 |
| LM: | 8.32 | Center Distance (in): | 2.625 in |
| B: | 7.38 | AJ: | 5.88 |
| F: | 3.38 | L: | 6.07 in |
| BD: | 5.88 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Model Code: | HM226 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.625 | Thrust Rating - output shaft: | 1762 |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Bore Code: | 18 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.125 in | Input Diameter (in): | 0.75 in |
| Output RPM: | 175 | Assembly: | HM-1 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 3.903 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

