How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | AE1: | 0.6 |
| T: | 1.125 | C: | 8 in |
| U: | 0.75 in | AJ: | 5.88 |
| G: | 1.69 | I: | 4.34 in |
| L: | 6.07 in | AD: | 6.01 |
| BE: | 0.38 in | B: | 7.38 |
| AK: | 4.5 | LM: | 8.32 |
| BD: | 5.88 | V: | 1.94 in |
| AE2: | 0.39 | BF: | 0.41 |
| AG: | 7 | Center Distance (in): | 2.625 in |
| D: | 2.94 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 3.903 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Diameter (in): | 1.125 in | Output Shaft Assembly Code: | 1 |
| Model Code: | HM226 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Bore Code: | 18 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Assembly: | HM-1 | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Thrust Rating - output shaft: | 1762 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

