How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | AK: | 4.5 |
| V: | 1.94 in | AJ: | 5.88 |
| AD: | 6.01 | D: | 2.94 |
| G: | 1.69 | BD: | 5.88 |
| L: | 6.07 in | T: | 1.188 |
| B: | 7.38 | BE: | 0.38 in |
| C: | 8 in | BF: | 0.41 |
| LM: | 8.32 | AG: | 7 |
| AE1: | 0.6 | AE2: | 0.39 |
| I: | 4.34 in | U: | 0.75 in |
| F: | 3.38 |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 175 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM226 |
| Output Diameter (in): | 1.188 in | Thrust Rating - output shaft: | 1762 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 3.903 |
| Bore Code: | 19 | Assembly: | HM-1 |
| Ratio: | 10:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.625 |
| Ratio Range: | 10:1 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

