How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | BE: | 0.38 in |
| BF: | 0.41 | C: | 8 in |
| AG: | 7 | AD: | 6.01 |
| AE2: | 0.39 | G: | 1.69 |
| AE1: | 0.6 | F: | 3.38 |
| BD: | 5.88 | AJ: | 5.88 |
| AK: | 4.5 | U: | 0.75 in |
| B: | 7.38 | I: | 4.34 in |
| LM: | 8.32 | V: | 1.94 in |
| T: | 1.188 | Center Distance (in): | 2.625 in |
| L: | 6.07 in |
Technical Specifications
| Bore Code: | 19 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 10:1 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Ratio: | 10:1 | Model Code: | HM226 |
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 140TC |
| Assembly: | HM-1 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Thrust Rating - output shaft: | 1762 | Center Distance (in): | 2.625 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 3.903 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

