Grove Gear HM226-10-1-1.188-180TC-L2
Part #:HM226-10-1-1.188-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | T: | 1.188 |
| BF: | 0.53 | AE2: | 0.39 |
| AJ: | 7.25 | I: | 4.34 in |
| L1: | 9.32 in | D: | 2.94 |
| F: | 3.38 | AK: | 8.5 |
| AG: | 7 | V: | 1.94 in |
| Center Distance (in): | 2.625 in | B: | 7.38 |
| AD: | 6.01 | C: | 8 in |
| G: | 1.69 | BD: | 9 |
| AE1: | 0.6 | L: | 6.07 in |
| BE1: | 0.5 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 3.903 |
| Output Shaft Assembly Code: | 1 | Assembly: | HM-1 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Model Code: | HM226 | Bore Code: | 19 |
| Input Diameter (in): | 0.75 in | Ratio: | 10:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.625 |
| Thrust Rating - output shaft: | 1762 | Output Diameter (in): | 1.188 in |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

