Grove Gear HM226-10-1-1.188-180TC-L3
Part #:HM226-10-1-1.188-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BF: | 0.53 |
| U: | 0.75 in | G: | 1.69 |
| C: | 8 in | AG: | 7 |
| AE2: | 0.39 | T: | 1.188 |
| I: | 4.34 in | B: | 7.38 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AK: | 8.5 | L1: | 9.32 in |
| AE1: | 0.6 | D: | 2.94 |
| L: | 6.07 in | AD: | 6.01 |
| BD: | 9 | Center Distance (in): | 2.625 in |
| F: | 3.38 |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Output Key: | 1/4 X 2.50 | Assembly: | HM-1 |
| Input HP @ 1750 RPM: | 3.903 | Output RPM: | 175 |
| Thrust Rating - output shaft: | 1762 | Model Code: | HM226 |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 180TC |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 19 |
| Output Diameter (in): | 1.188 in | Service Factor: | 1 |
| Ratio Range: | 10:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

