How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | I: | 4.34 in |
| L1: | 9.32 in | BD: | 9 |
| C: | 8 in | AK: | 8.5 |
| AD: | 6.01 | G: | 1.69 |
| AE2: | 0.39 | F: | 3.38 |
| BE1: | 0.5 in | U: | 0.75 in |
| L: | 6.07 in | V: | 1.94 in |
| BF: | 0.53 | AG: | 7 |
| AE1: | 0.6 | Center Distance (in): | 2.625 in |
| AJ: | 7.25 | T: | 1.188 |
| B: | 7.38 |
Technical Specifications
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3.903 |
| Output RPM: | 175 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 19 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 10:1 | Model Code: | HM226 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Assembly: | HM-1 |
| Ratio Range: | 10:1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1762 |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

