How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | BE1: | 0.5 in |
| V: | 1.94 in | AE1: | 0.6 |
| Center Distance (in): | 2.625 in | C: | 8 in |
| U: | 0.75 in | F: | 3.38 |
| AJ: | 7.25 | AG: | 7 |
| B: | 7.38 | BF: | 0.53 |
| L: | 6.07 in | BD: | 9 |
| T: | 1.188 | AE2: | 0.39 |
| AD: | 6.01 | AK: | 8.5 |
| D: | 2.94 | G: | 1.69 |
| L1: | 9.32 in |
Technical Specifications
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 210TC |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Model Code: | HM226 | Output Diameter (in): | 1.188 in |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-1 | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 3.903 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 1762 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Bore Code: | 19 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

