Grove Gear HM226-10-1-1.188-56C-L1
Part #:HM226-10-1-1.188-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | U: | 0.75 in |
| I: | 4.34 in | BE: | 0.38 in |
| AE2: | 0.39 | D: | 2.94 |
| AE1: | 0.6 | L: | 6.07 in |
| AD: | 6.01 | V: | 1.94 in |
| Center Distance (in): | 2.625 in | AK: | 4.5 |
| LM: | 8.32 | BD: | 5.88 |
| F: | 3.38 | AG: | 7 |
| B: | 7.38 | BF: | 0.41 |
| G: | 1.69 | C: | 8 in |
| AJ: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Assembly: | HM-1 | Motor Frame Size: | 56C |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Model Code: | HM226 | Thrust Rating - output shaft: | 1762 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.188 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 19 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 3.903 |
| Output Shaft Assembly Code: | 1 | Ratio: | 10:1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output RPM: | 175 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.625 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

