Grove Gear HM226-10-1-1.250-140TC
Part #:HM226-10-1-1.250-140TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | AJ: | 5.88 |
| AE1: | 0.6 | BF: | 0.41 |
| BE: | 0.38 in | AK: | 4.5 |
| G: | 1.69 | LM: | 8.32 |
| L: | 6.07 in | C: | 8 in |
| U: | 0.75 in | AD: | 6.01 |
| Center Distance (in): | 2.625 in | F: | 3.38 |
| D: | 2.94 | AG: | 7 |
| T: | 1.25 | BD: | 5.88 |
| AE2: | 0.39 | V: | 1.94 in |
| B: | 7.38 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.903 | Model Code: | HM226 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Assembly: | HM-1 | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Motor Frame Size: | 140TC |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1762 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 20 |
| Output Key: | 1/4 X 3.00 | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1.250 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

