Grove Gear HM226-10-1-1.250-140TC-L2
Part #:HM226-10-1-1.250-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | C: | 8 in |
| BE: | 0.38 in | I: | 4.34 in |
| B: | 7.38 | AG: | 7 |
| V: | 1.94 in | BF: | 0.41 |
| Center Distance (in): | 2.625 in | F: | 3.38 |
| L: | 6.07 in | BD: | 5.88 |
| AJ: | 5.88 | D: | 2.94 |
| AK: | 4.5 | U: | 0.75 in |
| LM: | 8.32 | AE2: | 0.39 |
| AD: | 6.01 | G: | 1.69 |
| AE1: | 0.6 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Bore Code: | 20 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1.250 in | Output RPM: | 175 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.903 | Output Shaft Direction: | 1 |
| Assembly: | HM-1 | Thrust Rating - output shaft: | 1762 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Ratio: | 10:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Model Code: | HM226 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

