Grove Gear HM226-10-1-1.250-180TC-L1
Part #:HM226-10-1-1.250-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | B: | 7.38 |
| U: | 0.75 in | AE1: | 0.6 |
| I: | 4.34 in | D: | 2.94 |
| L1: | 9.32 in | C: | 8 in |
| V: | 1.94 in | AJ: | 7.25 |
| BF: | 0.53 | L: | 6.07 in |
| AK: | 8.5 | BE1: | 0.5 in |
| BD: | 9 | AD: | 6.01 |
| G: | 1.69 | AE2: | 0.39 |
| F: | 3.38 | AG: | 7 |
| T: | 1.25 |
Technical Specifications
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.625 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio: | 10:1 |
| Model Code: | HM226 | Output RPM: | 175 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Bore Code: | 20 | Output Diameter (in): | 1.250 in |
| Input HP @ 1750 RPM: | 3.903 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 3.00 |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Assembly: | HM-1 | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1762 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

