How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | B: | 7.38 |
| BF: | 0.53 | AJ: | 7.25 |
| AK: | 8.5 | AE1: | 0.6 |
| F: | 3.38 | BE1: | 0.5 in |
| I: | 4.34 in | AE2: | 0.39 |
| AD: | 6.01 | T: | 1.25 |
| L: | 6.07 in | Center Distance (in): | 2.625 in |
| AG: | 7 | BD: | 9 |
| D: | 2.94 | U: | 0.75 in |
| G: | 1.69 | C: | 8 in |
| L1: | 9.32 in |
Technical Specifications
| Thrust Rating - output shaft: | 1762 | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 3.00 | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Model Code: | HM226 | Ratio Range: | 10:1 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 10:1 |
| Output Diameter (in): | 1.250 in | Input Diameter (in): | 0.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3.903 | Input RPM: | 1,750 |
| Assembly: | HM-1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

