How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | U: | 0.75 in |
| AD: | 6.01 | T: | 1.25 |
| BD: | 5.88 | Center Distance (in): | 2.625 in |
| G: | 1.69 | AG: | 7 |
| B: | 7.38 | I: | 4.34 in |
| F: | 3.38 | AE1: | 0.6 |
| L: | 6.07 in | BE: | 0.38 in |
| C: | 8 in | BF: | 0.41 |
| AE2: | 0.39 | AJ: | 5.88 |
| V: | 1.94 in | LM: | 8.32 |
| AK: | 4.5 |
Technical Specifications
| Ratio: | 10:1 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | Model Code: | HM226 |
| Service Factor: | 1 | Output Diameter (in): | 1.250 in |
| Output RPM: | 175 | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 1 | Assembly: | HM-1 |
| Bore Code: | 20 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1762 |
| Input HP @ 1750 RPM: | 3.903 | Output Key: | 1/4 X 3.00 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

