Grove Gear HM226-10-1-1.438-140TC-L9
Part #:HM226-10-1-1.438-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.69 | BF: | 0.41 |
| D: | 2.94 | V: | 1.94 in |
| I: | 4.34 in | AD: | 6.01 |
| Center Distance (in): | 2.625 in | U: | 0.75 in |
| L: | 6.07 in | B: | 7.38 |
| AG: | 7 | BE: | 0.38 in |
| AJ: | 5.88 | LM: | 8.32 |
| F: | 3.38 | T: | 1.438 |
| C: | 8 in | AE2: | 0.39 |
| AK: | 4.5 | BD: | 5.88 |
| AE1: | 0.6 |
Technical Specifications
| Output Shaft Direction: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 3.903 | Output Diameter (in): | 1.438 in |
| Output RPM: | 175 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 10:1 | Thrust Rating - output shaft: | 1762 |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Model Code: | HM226 | Center Distance (in): | 2.625 |
| Assembly: | HM-1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

