Grove Gear HM226-10-1-1.438-180TC-L2
Part #:HM226-10-1-1.438-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | I: | 4.34 in |
| G: | 1.69 | U: | 0.75 in |
| C: | 8 in | L1: | 9.32 in |
| AG: | 7 | V: | 1.94 in |
| D: | 2.94 | AJ: | 7.25 |
| AD: | 6.01 | BD: | 9 |
| B: | 7.38 | Center Distance (in): | 2.625 in |
| T: | 1.438 | L: | 6.07 in |
| AE1: | 0.6 | BF: | 0.53 |
| AE2: | 0.39 | BE1: | 0.5 in |
| F: | 3.38 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Bore Code: | 23 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Model Code: | HM226 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.625 |
| Motor Frame Size: | 180TC | Output RPM: | 175 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Ratio: | 10:1 | Output Key: | 3/8 X 3.00 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 10:1 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 1762 |
| Input HP @ 1750 RPM: | 3.903 | Assembly: | HM-1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

