Grove Gear HM226-10-1-1.438-180TC-L3
Part #:HM226-10-1-1.438-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7 | L1: | 9.32 in |
| U: | 0.75 in | C: | 8 in |
| B: | 7.38 | AK: | 8.5 |
| G: | 1.69 | AJ: | 7.25 |
| BD: | 9 | F: | 3.38 |
| L: | 6.07 in | D: | 2.94 |
| I: | 4.34 in | BE1: | 0.5 in |
| BF: | 0.53 | AD: | 6.01 |
| T: | 1.438 | V: | 1.94 in |
| AE1: | 0.6 | AE2: | 0.39 |
| Center Distance (in): | 2.625 in |
Technical Specifications
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1762 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Model Code: | HM226 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.903 | Output Shaft Assembly Code: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Input Style: | Flexible Coupling Input |
| Ratio: | 10:1 | Output Diameter (in): | 1.438 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 175 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Assembly: | HM-1 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

