Grove Gear HM226-10-1-1.438-180TC-L9
Part #:HM226-10-1-1.438-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.01 | G: | 1.69 |
| U: | 0.75 in | I: | 4.34 in |
| B: | 7.38 | C: | 8 in |
| V: | 1.94 in | F: | 3.38 |
| AE1: | 0.6 | AJ: | 7.25 |
| D: | 2.94 | L: | 6.07 in |
| Center Distance (in): | 2.625 in | T: | 1.438 |
| BF: | 0.53 | AG: | 7 |
| BE1: | 0.5 in | L1: | 9.32 in |
| AK: | 8.5 | AE2: | 0.39 |
| BD: | 9 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Bore Code: | 23 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Model Code: | HM226 | Thrust Rating - output shaft: | 1762 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Assembly: | HM-1 |
| Output Diameter (in): | 1.438 in | Ratio: | 10:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.903 |
| Output Shaft Assembly Code: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

