How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7 | F: | 3.38 |
| AE1: | 0.6 | AE2: | 0.39 |
| T: | 1.438 | C: | 8 in |
| AK: | 8.5 | BE1: | 0.5 in |
| L1: | 9.32 in | U: | 0.75 in |
| B: | 7.38 | I: | 4.34 in |
| L: | 6.07 in | D: | 2.94 |
| G: | 1.69 | Center Distance (in): | 2.625 in |
| BD: | 9 | AD: | 6.01 |
| AJ: | 7.25 | BF: | 0.53 |
| V: | 1.94 in |
Technical Specifications
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.438 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Center Distance (in): | 2.625 | Ratio Range: | 10:1 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Model Code: | HM226 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Output RPM: | 175 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.903 |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 1762 | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

