Grove Gear HM226-10-1-1.438-56C-L2
Part #:HM226-10-1-1.438-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | C: | 8 in |
| BF: | 0.41 | V: | 1.94 in |
| G: | 1.69 | AE1: | 0.6 |
| AD: | 6.01 | D: | 2.94 |
| L: | 6.07 in | U: | 0.75 in |
| LM: | 8.32 | Center Distance (in): | 2.625 in |
| T: | 1.438 | F: | 3.38 |
| I: | 4.34 in | AJ: | 5.88 |
| AE2: | 0.39 | AK: | 4.5 |
| BD: | 5.88 | B: | 7.38 |
| AG: | 7 |
Technical Specifications
| Center Distance (in): | 2.625 | Input HP @ 1750 RPM: | 3.903 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output RPM: | 175 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Bore Code: | 23 |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 1762 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Ratio: | 10:1 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.438 in | Assembly: | HM-1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Model Code: | HM226 | Ratio Range: | 10:1 |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

