How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.01 | V: | 1.94 in |
| B: | 7.38 | G: | 1.69 |
| F: | 3.38 | AJ: | 5.88 |
| I: | 4.34 in | T: | 1.438 |
| C: | 8 in | AE2: | 0.39 |
| Center Distance (in): | 2.625 in | LM: | 8.32 |
| L: | 6.07 in | AK: | 4.5 |
| BF: | 0.41 | AG: | 7 |
| U: | 0.75 in | BE: | 0.38 in |
| D: | 2.94 | BD: | 6.5 |
| AE1: | 0.6 |
Technical Specifications
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Ratio: | 10:1 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 1762 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.903 |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Bore Code: | 23 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Product Type: | Worm Speed Reducer |
| Model Code: | HM226 | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1287 in/lbs |

